商品 8

ADP
颗粒度
b
l
V 75115/ 120
120
50
100
V 75115/ 200
200
50
100
V 75115/ 300
300
50
100
V 75115/ 400
400
50
100
V 75115/ 600
600
50
100
V 75115/ 800
800
50
100
V 75115/1200
1200
50
100
V 75115/1800
1800
50
100

详情

产品描述

  • Diamond grit on copper backing
  • Galvanic bond
  • For sticking onto a supporting tool
  • Can be cut to size

Application

  • For circular supports: minimum Ø= 8 mm
  • Speed: max. 3,000 rpm