商品 6

ADP
d1
l1
颗粒度
l
d3
个/PU
V 74974/30x30/ 80
30
30
80
70
6
10
V 74974/40x20/ 80
40
20
80
60
6
10
V 74974/40x20/150
40
20
150
60
6
10
V 74974/40x20/240
40
20
240
60
6
10
V 74974/40x30/ 80
40
30
80
70
6
10
V 74974/40x30/150
40
30
150
70
6
10

详情

产品描述

  • Shank Ø6 mm
  • For precision-grinding and cleaning
  • Combination of non-woven abrasive and emery cloth
  • Brown aluminium oxide
  • Up to 55 HRC