商品 12

ADP
d1
l1
颗粒度
l
d3
个/PU
V 74964/40/10/ 80
40
10
80
50
6
10
V 74964/40/10/120
40
10
120
50
6
10
V 74964/40/10/150
40
10
150
50
6
10
V 74964/40/10/240
40
10
240
50
6
10
V 74964/40/10/320
40
10
320
50
6
10
V 74964/40/20/ 80
40
20
80
60
6
10
V 74964/40/20/120
40
20
120
60
6
10
V 74964/40/20/150
40
20
150
60
6
10
V 74964/40/20/240
40
20
240
60
6
10
V 74964/40/20/320
40
20
320
60
6
10
V 74964/50/20/ 80
50
20
80
60
6
10
V 74964/50/20/120
50
20
120
60
6
10

详情

产品描述

  • Shank Ø6 mm
  • The flexible lamellas adjust to the contour of the workpiece
  • For rough-grinding
  • Emery cloth made from brown aluminium oxide
  • Up to 55 HRC