V 74962
千叶直磨轮,柄径 Ø3 mm
商品 21
| |
ADP
|
d1
|
l1
|
颗粒度
|
l
|
d3
|
每个包装单位的件数
|
|---|---|---|---|---|---|---|---|
|
V 74962/10/10/ 80
|
|
10
|
10
|
80
|
50
|
3
|
10
|
|
V 74962/10/10/120
|
|
10
|
10
|
120
|
50
|
3
|
10
|
|
V 74962/10/10/150
|
|
10
|
10
|
150
|
50
|
3
|
10
|
|
V 74962/10/10/240
|
|
10
|
10
|
240
|
50
|
3
|
10
|
|
V 74962/15/15/ 80
|
|
15
|
15
|
80
|
55
|
3
|
10
|
|
V 74962/15/15/120
|
|
15
|
15
|
120
|
55
|
3
|
10
|
|
V 74962/15/15/150
|
|
15
|
15
|
150
|
55
|
3
|
10
|
|
V 74962/20/10/ 80
|
|
20
|
10
|
80
|
50
|
3
|
10
|
|
V 74962/20/10/120
|
|
20
|
10
|
120
|
50
|
3
|
10
|
|
V 74962/20/10/150
|
|
20
|
10
|
150
|
50
|
3
|
10
|
|
V 74962/20/10/320
|
|
20
|
10
|
320
|
50
|
3
|
10
|
|
V 74962/30/ 5/ 80
|
|
30
|
5
|
80
|
45
|
3
|
10
|
|
V 74962/30/ 5/120
|
|
30
|
5
|
120
|
45
|
3
|
10
|
|
V 74962/30/ 5/150
|
|
30
|
5
|
150
|
45
|
3
|
10
|
|
V 74962/30/ 5/240
|
|
30
|
5
|
240
|
45
|
3
|
10
|
|
V 74962/30/ 5/320
|
|
30
|
5
|
320
|
45
|
3
|
10
|
|
V 74962/30/10/ 80
|
|
30
|
10
|
80
|
50
|
3
|
10
|
|
V 74962/30/10/120
|
|
30
|
10
|
120
|
50
|
3
|
10
|
|
V 74962/30/10/150
|
|
30
|
10
|
150
|
50
|
3
|
10
|
|
V 74962/30/10/240
|
|
30
|
10
|
240
|
50
|
3
|
10
|
|
V 74962/30/10/320
|
|
30
|
10
|
320
|
50
|
3
|
10
|
详情
产品描述
- Shank Ø3 mm
- The flexible lamellas adjust to the contour of the workpiece
- For rough-grinding
- Emery cloth made from brown aluminium oxide
- Up to 55 HRC
为您推荐