商品 10

ADP
形状
颗粒度
l
l1
d3
V 74430/01/200 meu-simple-table-cell__cell-product-img
01
200
140
70
3
V 74430/01/400 meu-simple-table-cell__cell-product-img
01
400
140
70
3
V 74430/02/200 meu-simple-table-cell__cell-product-img
02
200
140
70
3
V 74430/02/400 meu-simple-table-cell__cell-product-img
02
400
140
70
3
V 74430/03/200 meu-simple-table-cell__cell-product-img
03
200
140
70
3
V 74430/03/400 meu-simple-table-cell__cell-product-img
03
400
140
70
3
V 74430/04/200 meu-simple-table-cell__cell-product-img
04
200
140
70
3
V 74430/05/200 meu-simple-table-cell__cell-product-img
05
200
140
70
3
V 74430/05/400 meu-simple-table-cell__cell-product-img
05
400
140
70
3
V 74430/07/200 meu-simple-table-cell__cell-product-img
07
200
140
70
3

详情

产品描述

  • Diamond grit with galvanic bond
  • Plastic coated shank

Application

  • Without the plastic coat, they can be used as machine files