商品 6

ADP
型号
s
d
d2
n max. [min-1]
个/PU
V 72722/AO/0,2/22
Aluminium oxide
0.2
22
1.6
15000
10
V 72722/AO/0,5/22
Aluminium oxide
0.5
22
1.6
15000
10
V 72722/AO/0,5/25
Aluminium oxide
0.5
25
1.6
10000
10
V 72722/AO/1,0/40
Aluminium oxide
1
40
1.6
5000
10
V 72722/SI/0,3/22
Silicon carbide
0.3
22
1.6
15000
10
V 72722/SI/0,3/25
Silicon carbide
0.3
25
1.6
10000
10

详情

产品描述

  • Nylon fibre reinforced, resin-bonded disc
  • Thin cuts possible
  • Low burr forming
  • Suitable for various cutting applications