商品 1

ADP
n max. [min-1]
重量 [g]
d1
Q [l/min]
输出 [W]
p [bar]
l
ls [m]
GDST 2200/100
100000
270
3
320
100
6
135
1.5

详情

产品描述

  • High-speed grinder
  • Reduced wear through ball bearing with floating support
  • Compact, ergonomic design
  • Optimal for tools with a tool head diameter of up to 6 mm

Scope of delivery

  • Hose set, ø 3 mm collet and clamping equipment

Application

  • Do not use with lubricated air!

定义产品

选择所需的属性,将商品添加到购物车。

GDST 2200/100 优质涡轮式气动刻磨笔 产品单个图像

GDST 2200/100

优质涡轮式气动刻磨笔

您不能订购少于1 件件的此商品。 您不能订购多于10000 件件。 数量设置为‘0’,因此该商品将不包括在下一步中。
现货供应