商品 1

ADP
n max. [min-1]
重量 [g]
d1
Q [l/min]
输出 [W]
p [bar]
l
ls [m]
GDST 2000/65
65000
270
3
210
70
6
173
1.5

详情

产品描述

  • Reduced wear through ball bearing with floating support
  • Easy and precise handling through pencil-shaped design
  • Optimal for diamond mounted points and rotary burrs

Scope of delivery

  • Hose set, ø 3 mm collet and clamping equipment

Application

  • Do not use with lubricated air!

定义产品

选择所需的属性,将商品添加到购物车。

GDST 2000/65 优质长型涡轮式气动刻磨笔 产品单个图像

GDST 2000/65

优质长型涡轮式气动刻磨笔

您不能订购少于1 件件的此商品。 您不能订购多于10000 件件。 数量设置为‘0’,因此该商品将不包括在下一步中。
现货供应