商品 4

ADP
类型
n max. [min-1]
设置内容
GESM 2340/Set-1
Set-1
40000
  • Brushless micro motor, high rpm GESM 3200/40
  • Quick clamping chuck Ø3 mm GESM 4012/40
GESM 2340/Set-2
Set-2
25000
  • Brushless micro motor, high torque GESM 3220/25
  • Quick clamping chuck Ø3 mm GESM 4012/40
GESM 2340/Set-3
Set-3
25000
  • Brushless micro motor, high torque GESM 3220/25
  • Angle type chuck 45° Ø3 mm GESM 4412/45/20
GESM 2340/Set-4
Set-4
25000
  • Brushless micro motor, high torque GESM 3220/25
  • Angle type chuck 90° Ø3 mm GESM 4412/90/20

详情

产品描述

  • On/off button on the motor for easy handling
  • High power delivery thanks to the brushless motor
  • Available in two versions: high rpm or high torque