Polishing felt products

Discover our felt pieces, specially adapted to finishing operations.

1 找到的产品
1 找到的产品
V 76711 Brass fibre felt bob with shank Ø6 产品单个图像
V 76711
Brass fibre felt bob with shank Ø6
2 商品
显示1 中的1

Control unit for M-Line micro motor

To use the polishing felt products optimally and with the correct speeds, we recommend the GESM 1000 control unit. Due to the top selection of different handpieces, a variety of different surfaces can be processed.

Finishing

Diamond compounds are produced in different grades, ranging from the simplest industrial diamonds that are sieved with a wide mesh and produced in very low concentration up to high-grade, highly concentrated diamonds.

Cleaning

For cleaning sensitive surfaces, we recommend using a lint and dust-free cleaning cloth.

商店选择

购物车预览

CAD 预览

您的购物车为空。
净额共计
至购物车

重要提示

您要配置的项目属于。调整后,请独立核查所有面板与组件的技术兼容性。