Mounted points

We offer many different types of mounted points in various shapes, including diamond, corundum and rubber mounted points.

1 ürün(ler) bulundu
1 ürün(ler) bulundu
V 72442 Aluminyum oksit saplı taşlar, medium bağlı, şaft Ø6 Ürün tek görseli
V 72442
Aluminyum oksit saplı taşlar, medium bağlı, şaft Ø6
19 Öge(ler)
1'ün 1'ü gösterilen

Polishing points with rubber bond

The polishing points with rubber bond are ideal for polishing and fine grinding steel, rust, acid-resistant steel, and high-temperature materials such as non-ferrous metals.

Thanks to the special quality of these polishing points, they can also be used with lubrication materials. With other polishing points, the pores would seal such materials, making them unusable.

These polishing points can be used for matt polishing as well as for applying optical effects. Due to the elastic integration of the grit, a very fine polish can be achieved.

Application area: grooves, holes, concave and convex surfaces

Alışveriş sepeti ön izlemesi

CAD önizlemesi

Alışveriş sepetiniz boş.
Toplam net
Alışveriş sepetine

Önemli not

Yapılandırmak istediğiniz öğe bir 'e aittir. Ayarlamalarınızı yaptıktan sonra, tüm plakaları ve bileşenleri teknik uyumluluk açısından ayrı ayrı kontrol edin.