Challenging threads – Solutions for hardened materials

Thread production in hardened materials is one of the most demanding machining processes, especially at the end of the process chain. Thanks to our everyday practical work in our own production, we are aware of the critical influence factors and rely on thread milling as the optimal solution for efficiency and reliability.

Reliable machining of demanding materials

Tools and processes have to meet high requirements when it comes to machining hardened materials. Their hardness and brittleness increase the risk of tool breakage, especially in thread production at the end of the manufacturing chain. In this stage of the process, errors are hard to correct and rework is time-consuming. However, these challenges can be overcome using the right process: modern thread milling technology enables reliable and precise machining, even in case of very hard materials.

Why is thread milling ideal for hardened materials?

Compared to conventional processes such as tapping and EDM, thread milling offers decisive advantages: shorter machining times, high process reliability and excellent thread quality. Even in hardened materials standard threads may be efficiently introduced. Flexibility, process reliability and precision are guaranteed throughout the process to the last machining step.

Process reliability

Thread quality

Flexibility

Efficiency

Product highlight: Thread milling cutter WZG 171518

  • High wear resistance due to solid carbide with optimised coating
  • Great variety of thread diameters, metric or inch versions available
  • Optimised cooling through groove on the shank (inner coolant supply)
  • Various applications: suitable for most materials (up to 67 HRC)
  • Core hole and thread in only one work step
  • Both dry and wet machining possible
  • CNC programming example available

Cooling during thread production

The selection of the right cooling system impacts greatly on process reliability and tool life. Exterior cooling using air, emulsion or water is a common solution, where the coolant should be supplied as steeply as possible to ensure efficient chip removal.

However, even better results can be achieved with inner coolant supply, especially when it comes to thread milling. The coolant is supplied directly to the cutting edge, which improves chip removal and increases surface quality and tool service life. Moreover, downtimes are decreased because there is less need to change tools and lower cleaning effort involved, which is a clear economic advantage in the whole machining process.

Which tool holder is the right one?

Tool holders play an often underestimated, but nevertheless central role in achieving high quality, efficiency and process reliability in thread milling, especially with regards to high-precision applications and demanding materials. They ensure exact concentricity and reduce vibrations, and are thus vital for high-quality threads. Additionally, correct tool holders contribute to increasing tool service life and simplify the tool change.

Cutting data calculator

All our vast know-how, gathered from practical experience and development, is bundled in the cutting data calculator. Just indicate the tool, the thread size and the material, and you will immediately be supplied with optimum cutting data, cooling recommendations and the matching tool holder.

Vorschaubild des Meusburger Schnittdatenkalkulators

Similar products

WZG 12151 Kör ve açık delikler için karbür metrik klavuz, sert çelikler için  Ürün tek görseli
Kör ve açık delikler için karbür metrik klavuz, sert çelikler için
WZG 12251 Kör ve açık delikler için karbür metrik ince dişli kılavuz Ürün tek görseli
Kör ve açık delikler için karbür metrik ince dişli kılavuz
WZG 17123 Karbür pah kırmalı metrik klavuz Ürün tek görseli
WZG 17123
  • Yeni ürün
  • Karbür pah kırmalı metrik klavuz
    WZG 17151 Metrik dişler için karbür klavuz, sert malzeme için Ürün tek görseli
    Metrik dişler için karbür klavuz, sert malzeme için
    WZG 32141 Kör ve açık delikler için HSS-E-PM metrik klavuz, sert çelikler için Ürün tek görseli
    Kör ve açık delikler için HSS-E-PM metrik klavuz, sert çelikler için

    Related topics for you
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
    Yapılandırmak istediğiniz öğe bir 'e aittir. Ayarlamalarınızı yaptıktan sonra, tüm plakaları ve bileşenleri teknik uyumluluk açısından ayrı ayrı kontrol edin.