Maximum efficiency in mould making: Meusburger sets standards with its extensive range of temperature regulation components

Efficient temperature regulation is a key factor for success in mould making, directly influencing component quality, cycle times and process stability. Meusburger offers a comprehensive and perfectly aligned range of temperature regulation components for this purpose, ranging from coupling technology and core cooling to hose lines and connections and other accessories. Thanks to its sophisticated in-house developments and the continuous availability of its products, the company ensures its customers the highest levels of process safety and flexibility.

Pressansvarig

Julia Grimm Tel.: +43 5574 6706 1496 E-post: j.grimm@meusburger.com

High-quality coupling systems for a secure connection

The right coupling system is decisive for a reliable and fast changeover. Meusburger offers high-quality coupling systems and delivers them immediately from stock.

  • Mono couplers: A wide range of couplers covers a wide variety of temperature ranges and installation scenarios – from brass, the tried and trusted standard, to stainless steel and low-leakage variants for demanding cleanroom applications. Automatic safety hose couplers are also available for high-temperature applications. All couplers are fitted with high-quality, temperature-resistant seals that ensure a long service life. Thanks to a handy overview in the Meusburger portal, users can quickly find the right solution. Coupling systems in EU, USA, RPL-Stäubli and RMI-Stäubli variants, as well as low-leakage designs, are available directly from stock.
  • Multi couplers: For users looking to drastically reduce set-up times, Meusburger offers multi couplers. These not only enable quick mould changes but also prevent connection errors during set-up. Another key advantage: for large moulds, downtimes can be reduced by targeted preheating. Meusburger offers EU, USA or RMI-Stäubli system multi couplers.

Hose lines and connections without compromise

Reliable hose lines and connections are crucial for a secure flow of media. The Meusburger range includes hoses, manifolds and flow solutions for a variety of temperature and media requirements, making it the perfect complement to the coupler range.

Efficient core cooling

A wide range of solutions are available for efficient core cooling, that enable precise temperature regulation and make a significant contribution to high component quality and short cycle times. Designers can choose the ideal solution for their application from an extensive range that encompasses baffles and spiral cores through to fountains. A particular highlight is the fountain E 21100, developed in-house by Meusburger.

Deflection elements and accessories

An extensive range of accessories completes the temperature regulation systems from Meusburger. These include sealing plugs with and without threads in brass and stainless steel, as well as threaded fittings for a wide range of applications. The range is complemented by sophisticated in-house developments such as special elbow fittings. The range also offers suitable solutions in the area of sealing technology – O-rings made from FKM or high temperature O-ring seals made from FKM Plus, each adjusted to the specific operating conditions. You can find out more about selecting and using O-ring seals correctly in our blog: www.meusburger.com/o-ring-seals

Meusburger supplies the entire range directly from stock. Customers then benefit from minimal downtime and maximum flexibility in their project planning. Find out more: www.meusburger.com/temperature-regulation
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
Du vill konfigurera en artikel som tillhör . Efter att du har gjort dina justeringar, kontrollera oberoende av alla plattor och komponenter för teknisk kompatibilitet.