High-performance flat guiding unit from Meusburger: Maximum load capacity in minimal installation spaces

Meusburger presents an innovative new development: the high-performance flat guiding unit E 1080. This new guiding element has been specially designed for injection moulds with limited installation space and the highest requirements for precision and wear resistance. The E 1080 complements the wide range of tried and trusted flat guiding units from Meusburger, which serve as the ideal basis for precise and durable injection moulds.

Pressansvarig

Julia Grimm Tel.: +43 5574 6706 1496 E-post: j.grimm@meusburger.com

Efficiency and quality ‘Made in Austria’

Choosing the right mould guiding is crucial for the quality and service life of injection moulds. Durability, precision and a high load-carrying capacity play a central role here. Meusburger relies on in-house manufacturing at its main site in Wolfurt for the majority of its guiding elements, from material selection to the finished product. This approach enables seamless quality control using high-precision measuring machines and guarantees the best quality. Thanks to optimally networked logistics partners and fast order picking, Meusburger ensures the shortest lead times for all components. Quality pays off in the long term, as the right guiding reduces maintenance costs and minimises downtimes, which significantly improves cost-effectiveness over the entire life cycle of the mould.

E 1080: Uncompromising precision in a compact design

The new high-performance flat guiding unit E 1080 is Meusburger’s answer to the challenge of having to accommodate high loads in a very limited installation space. The guiding unit features maximum load-carrying capacity in minimal installation spaces.

Your benefits at a glance:

  • Maximum compactness: Thanks to the ideal width-to-depth ratio, the E 1080 requires significantly less space. The vertical screw connection eliminates interfering screw holes, freeing up valuable space for cavities or cooling channels.
  • Uncompromising precision: The positive and frictional taper locking ensures precise positioning that is free of play, even in case of minor manufacturing inaccuracies.
  • Extreme durability: The sophisticated guide relief area with large contact surface guarantees optimum distribution of the contact pressure. Large guide relief radii and an additional I-beam profile enable maximum wear resistance and a longer service life, even at mould temperatures of up to 300 °C.
  • Versatile application: In combination with the specially designed sliding plates E 1083, the high-performance flat guiding unit E 1080 is ideal for use in 3-plate moulds.

With the introduction of the high-performance flat guiding unit E 1080, Meusburger offers its customers an innovative solution that enables a more compact mould design with maximum efficiency and process safety. Find out more: www.meusburger.com/flat-guiding-units
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
Du vill konfigurera en artikel som tillhör . Efter att du har gjort dina justeringar, kontrollera oberoende av alla plattor och komponenter för teknisk kompatibilitet.