New: Block-shaped strip lifter E 5643

Thanks to its large, unilateral infeed chamfer, the strip lifter enables an easy insertion of the strip.

The new block-shaped strip lifter E 5643 is used at the entry point of the die and lifts the strip to the required height while it is inserted into the die. The lifter is very compact, so it can also be used with a stroke of up to 6 mm within the die.

How you benefit

  • Easy installation from the working plane
  • Low space requirement thanks to stop via shoulder screw
  • Withdrawal thread for easy removal

Data sheet

You can find all further information on the block-shaped strip lifter E 5643 in the product data sheet.

More new products
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
Du vill konfigurera en artikel som tillhör . Efter att du har gjort dina justeringar, kontrollera oberoende av alla plattor och komponenter för teknisk kompatibilitet.