Hard machining in mould and die making

Hard machining plays a very important role in mould and die making, but is also considered a major challenge. In recent years, some progress has been made with the development of milling cutters which are an alternative to time-consuming EDM and grinding and enable a process that can be faster, more precise and more economical.

Requirements and quality demands on milling cutters are high since accuracy and precision are of the utmost importance. Meusburger understands these needs and offers three different lines of hard milling cutters that are suitable for almost every application in mould and die making.

Torus and full-radius milling cutters up to 54 HRC

Torus and full-radius milling cutters up to 54 HRC are widely used in mould and die making and are considered to be true all-rounders, because they cover a wide spectrum of possible applications: thanks to their positive cutting angle, they cannot only be used on hard steels up to 54 HRC, but also on soft materials. Furthermore, these milling cutters are also perfectly suited to machining stainless steels and non-ferrous metals such as aluminium and copper.

To the products

Übersichtsbild: Torus- und Vollradiusfräser bis 54 HRC – die wahren Allrounder im Werkzeug- und Formenbau.
Übersichtsbild: Torus- und Vollradiusfräser bis 54 HRC – die wahren Allrounder im Werkzeug- und Formenbau.

End, torus, and full-radius milling cutters up to 63 HRC

These tools can be used on everything from high-quality tool steels from approximately 1,000 N/mm² onwards to hardened steels up to 63 HRC. They feature long service life and process reliability. Micro milling cutters from a diameter of 0.2 mm with exact tolerances down to the micron guarantee maximum component accuracy. Due to the large variety of different diameters, lengths and radii, you will find the right tool for most cases in our range.

To the products

Schaft-, Torus- und Vollradiusfräser bis 63 HRC – hohe Standzeit und Prozesssicherheit.
Schaft-, Torus- und Vollradiusfräser bis 63 HRC – hohe Standzeit und Prozesssicherheit.

End, torus, and full-radius milling cutters up to 67 HRC

The new generation of our hard milling cutters represents the next step in HSC machining in mould and die making. The tools offer maximum efficiency through high performance and wear resistance in the various high-quality materials. Thanks to the new coating in combination with the right carbide substrate, an optimised geometry, new rounded shank transitions and finely ground cutting edges, these milling cutters cover the highest demands in mould and die making. High-alloy, soft materials can be roughed with emulsion and finish milled with high precision, while high-strength and hardened materials as well as power metallurgical steels up to 67 HRC can be machined with maximum process reliability and performance while benefiting from a long tool service life. The coating adhesion, the fine coating surface and the very stable cutting edges enable higher surface qualities. The µ precise tolerances guarantee repeatability and reliability for your application.

To the products

Schaft-, Torus- und Vollradiusfräser bis 67 HRC – die nächste Stufe in der HSC-Bearbeitung im Werkzeug- und Formenbau.
Schaft-, Torus- und Vollradiusfräser bis 67 HRC – die nächste Stufe in der HSC-Bearbeitung im Werkzeug- und Formenbau.
WZF 1374614 Finfräs i hårdmetall med radie för hårdbearbetning Enskild produktbild
Finfräs i hårdmetall med radie för hårdbearbetning
WZF 122481 Grov- och finfräs i hårdmetall med radie, lång  Enskild produktbild
Grov- och finfräs i hårdmetall med radie, lång
WZF 121362 Grov- och finfräs i hårdmetall med fullradie, kort Enskild produktbild
Grov- och finfräs i hårdmetall med fullradie, kort
WZF 13576 Finfräs i hårdmetall för hårdbearbetning, extra lång Enskild produktbild
Finfräs i hårdmetall för hårdbearbetning, extra lång
WZF 13746 Finfräs i hårdmetall för hårdbearbetning Enskild produktbild
Finfräs i hårdmetall för hårdbearbetning
WZF 27796 3D-torusfräs i hårdmetall, för hårdbearbetning, friställd Enskild produktbild
3D-torusfräs i hårdmetall, för hårdbearbetning, friställd
WZF 28796 3D-fullradiefräs i hårdmetall för hårdbearbetning, friställd Enskild produktbild
3D-fullradiefräs i hårdmetall för hårdbearbetning, friställd
WZF 28596 3D-fullradiefräs i hårdmetall för hårdbearbetning, friställd Enskild produktbild
WZF 28596
  • Permanent kampanj
  • 3D-fullradiefräs i hårdmetall för hårdbearbetning, friställd
    WZF 18436 3D-fullradiefräs i hårdmetall, lång, avbackad Enskild produktbild
    3D-fullradiefräs i hårdmetall, lång, avbackad

    Präzision beim Schlichten

    Overview of end, torus, and full-radius milling cutters up to 54 HRC, 63 HRC and 67 HRC

    We offer hard milling cutters for different application areas in top quality and always available from stock.

    < 54 HRC

    Tools with easy-cutting geometry

    + Cutting ability
    + Little deflection
    + Small cutting force
    − Wear

    Positive cutting angle

    » Long chip contact time
    » Sensitive cutting edge
    » High temperatures
    » Prone to breakage in case of vibrations

    40–67 HRC

    Tools with high cutting edge stability

    + Stability
    + Service life
    + High cutting force
    − Smaller infeed to maintain dimensional accuracy

    Negative cutting angle

    » Short chip contact time
    » Stable cutting edge
    » Low temperatures
    » Heat transfer into the chip

    Meusburger cutting data calculator

    With the Meusburger calculator, the cutting data is calculated quickly and easily. Whether milling, drilling, threading, or reaming, the calculator generates the optimal results. Discover for yourself all the features our calculator has to offer!
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
    Du vill konfigurera en artikel som tillhör . Efter att du har gjort dina justeringar, kontrollera oberoende av alla plattor och komponenter för teknisk kompatibilitet.