SR
Da bismo vas podržali na najbolji mogući način, u radioničkoj opremi za vas imamo odgovarajuće proizvode za sva područja primene u oblasti izrade alata za štancovanje i brizganje. Pogledajte sada naš veliki asortiman.
Use the new repair welding machine to quickly and easily repair damaged cavities.
Optimise your production processes with the new plate clamping system with clamping rails HWS 180 from Meusburger.
Using the brass pliers, broken fillets or overloaded parts can be removed quickly and safely.
The set MAU 5000 is ideal for monitoring the closing force and features a temperature resistance of up to 120 °C.
Integrated holding magnets make working in confined machine areas and maintaining injection moulds easier.
We have also expanded our range of surface finishing equipment for you.
New assembly equipment: wire stripper, crimping tool and wire ferrules. See for yourself!
Take a look at our new products, from carbide machine reamers to carbide finish milling cutters for hard machining.
With our new thermometers and hygrometers, nothing stands in the way of accurate temperature and humidity measurement.
Are you looking for a mounted point that can also machine hardened steel and carbide? You can now find this and more in our range.
Efikasna rešenja za stezanje za standardne ploče Meusburger
Sa Meusburger kalkulatorom, režimi rada reznog alata se brzo i lako računaju. Bilo da je u pitanju glodanje, bušenje, obrada navoja ili struganje, kalkulator dolazi do optimalnog rezultata. Otkrijte sami šta sve nudi naš kalkulator!
Thanks to the intuitive user interface, you can put together your desired items quickly and easily.
The best possible corrosion protection is essential for storing and transporting high-quality moulds and dies. But what makes corrosion protection good? We explain this to you and show you how you can easily improve the protection quality.
Work pieces can be clamped in various ways. Our H 1080 clamping supports are a good option for clamping NF inserts as well as small and medium workpieces.
Non-ferrous metals are used daily in mould and die making. Aluminium alloys and copper are machined most frequently. Due to the nature of these materials, many milling cutters can produce defective results and lead to ‘clogging’. We show you what to look out for and which cutting tools are best suited for machining these materials.
The requirements for a tool holder for machining in mould and die making are usually very different from those in contract manufacturing. We have taken a closer look at these basic requirements and the importance of tool holders as a component of a machine tool.
Anyone looking for tool holders for milling machines faces a wide range of choices. It can be hard to keep track of them all. To give you a better understanding of all the options and make your decision easier, we have summed up the most important standards in the area of cutting tool holders.
Maximum bond reliability with anaerobic adhesives – see for yourself!
O-ring seals are C-parts which cost only a few cents apiece. However, if an O-ring seal does not seal properly, it may result in downtimes and lead to high costs. As well as the selection of the right material, important factors to help prevent this are the design, the production of the O-ring groove, and the correct installation, removal and maintenance of the O-ring seals.
High-quality lubrication of ejector pins is an important part of mould and die making. If certain things are taken into consideration, the service life of injection moulds can be significantly extended. An ejector lubricant must meet many requirements, which often makes it difficult to select the right product.
Prijavite se da biste otvorili dokument.
Pregled korpe
Izaberite barem jednu poziciju da biste učitali pregled.