The foundation for precise and durable injection moulds

Guiding and centring elements are of central importance in mould making and have a significant influence on the precision, durability and cost-effectiveness of moulds. Choosing the right components ensures smooth motion sequences, reduces wear, and minimises maintenance and downtimes. Whether you need standard sliding guides, self-lubricating bushes or high-precision ball guides – depending on your specific application, our range offers a variety of solutions for guiding mould halves, ejector sets and other guiding tasks within the mould. Factors such as load-carrying capacity, installation space, wear behaviour and precision requirements play a decisive role. Here you will find an overview of various guiding and centring elements and discover which solution is suitable for which area of application.

Suitable guiding and centring for every application

The widest range, the highest quality, available immediately

At Meusburger, we offer the widest range of guides and locks on the market – in an impressive variety of product variants. To ensure the highest quality, we consistently rely on in-house production: Everything, from raw material to the finished product, takes place at our main site in Wolfurt. This means we have a thorough understanding of every stage of the manufacturing process – from turning and milling through to grinding and precise quality check – and can consistently deliver high quality.

Quality made in Austria

From the raw material to the finished product: For quality control, we place great value on the use of high-precision measuring equipment in order to guarantee the best quality of our guiding elements and locks.

Availability from stock

Like all items from our range, the components are also picked in the shortest possible time and sent to you via optimally networked logistic partners. That means that the shortest possible lead times are guaranteed at Meusburger.

Standard guiding system

Secure hold, easy installation: The guiding system with two fitting diameters not only ensures precise guiding of the mould halves, but also makes the installation and removal of the guide pillars and bushes easier. The components are perfectly aligned with our extensive range of cavity plates, ensuring precise and stable mould guidance.

Flat guiding units

We offer three different flat guiding units, including our high-performance flat guiding unit, which is available exclusively from us. In our range of flat guiding units, the gliding plates come with a DLC coating as standard, ensuring maximum wear resistance and the longest possible service life.

Guiding of the ejector set

From sliding guide bushes in various designs, through to ball guides without play and guiding solutions using support pillars – our range offers the right solution for every application.

Our range of locks

Our feature: High-performance flat guiding unit E 1080

The high-performance flat guiding unit E 1080 combines the highest precision with an extremely compact design. The optimal width-to-depth ratio creates additional space for cavities and cooling channels, whilst the vertical screw connection avoids the need for disruptive drill holes.

The positive and frictional taper locking ensures guiding without play. Large entry radii, an integrated I-beam profile and exceptional wear resistance up to 300 °C ensure reliable performance under demanding conditions.

Find out more in the video

Guiding elements with DLC coating

Guiding elements and locks in particular are subject to high wear due to friction when opening and closing the mould. The DLC coating offers the best sliding properties and thus durability. Additional lubrication further increases the service life significantly. This makes them ideal for use in cleanrooms, while also helping to reduce downtimes.

Advantages:

  • Increased corrosion resistance and service life
  • Best dry-running properties enable use in cleanrooms
  • Minimised wear thanks to excellent sliding properties

Guiding elements made to your specifications

Intuitive to use, with no need for a PDF enquiry. With our configurator, you can quickly and easily put together your own custom dimensions. The integrated standard parts search automatically checks whether a standard item is available. Time is saved by the display of prices, lead times and CAD data in real time.

You might also be interested in: