Izdelek 24

ADP
M
b1
b
h
h1
b2
FK
HWS 9016/ 5/ 6
M 5
6
10
8
4
5.7
10
HWS 9016/ 6/ 8
M 6
8
13
10
6
7.7
10
HWS 9016/ 8/10
M 8
10
15
12
6
9.7
10
HWS 9016/ 8/12
M 8
12
18
14
7
11.7
10
HWS 9016/10/12
M10
12
18
14
7
11.7
10
HWS 9016/ 8/14
M 8
14
22
16
8
13.7
10
HWS 9016/10/14
M10
14
22
16
8
13.7
10
HWS 9016/12/14
M12
14
22
16
8
13.7
10
HWS 9016/ 8/16
M 8
16
25
18
9
15.7
10
HWS 9016/10/16
M10
16
25
18
9
15.7
10
HWS 9016/12/16
M12
16
25
18
9
15.7
10
HWS 9016/14/16
M14
16
25
18
9
15.7
10
HWS 9016/ 8/18
M 8
18
28
20
10
17.7
10
HWS 9016/10/18
M10
18
28
20
10
17.7
10
HWS 9016/12/18
M12
18
28
20
10
17.7
10
HWS 9016/14/18
M14
18
28
20
10
17.7
10
HWS 9016/16/18
M16
18
28
20
10
17.7
10
HWS 9016/16/20
M16
20
32
24
12
19.7
10
HWS 9016/16/22
M16
22
35
28
14
21.7
10
HWS 9016/18/22
M18
22
35
28
14
21.7
10
HWS 9016/20/22
M20
22
35
28
14
21.7
10
HWS 9016/16/24
M16
24
40
32
16
23.7
10
HWS 9016/20/24
M20
24
40
32
16
23.7
10
HWS 9016/24/28
M24
28
44
36
18
27.7
10

Podrobnosti

Opis izdelka

  • Po DIN 508