1.2344 / 1.2344 ESR Hot-work steel

Our selected range provides the right material for any application.

Products

Characteristics

Designation

Strength

max. 230 HB
(≈ max. 780 N/mm²)

Chemical composition

Thermal conductivity at 100 °C

26 W/(mK)

Character

High-alloy hot-work steel, high heat resistance, high wear resistance at elevated temperatures, high toughness, thermal conductivity and hot cracks resistance, limited use for water cooling
For very high requirements available in *ESR (Electro-Slag-Remelting)

Application

Machining

Suited:
Polishing, etching, EDM, nitriding

Hard chrome plating
In special cases

Use

Standard material for hot-work tools, extrusion dies, dies, moulds for plastic processing

Heat treatment

Soft annealing:
750 to 800 °C, about 4 to 5 hours
Slow, controlled cooling inside the furnace of 10 to 20 °C per hour to about 600 °C
Further cooling in air, max. 230 HB

Hardening:
1,020 to 1,060 °C
Maintain curing temperature for 15 to 30 minutes
Quenching in water/oil
Obtainable hardness: 54 HRC

Tempering:
Slow heating to tempering temperature immediately after hardening
Minimum time in furnace: 1 hour per 20 mm part thickness

Technical tip

  • Susceptible to corrosion
  • During machining, continuous corrosion protection has to be ensured (especially during wire EDM)
  • 1.2344 ESR is very suitable for mirror polishing

Overzicht winkelwagen

CAD-voorbeeld

Uw winkelwagen is leeg.
Totaal netto
Naar de winkelwagen

Bitte beachten!

Sie möchten einen Artikel konfigurieren, der zu einem gehört. Bitte prüfen Sie nach Ihren Anpassungen eigenständig alle Platten und Einbaueile auf technische Kompatibilität.