Meusburger NX Tool

In cooperation with one of our customers, we have developed a CAD tool, which is now available to you free of charge. This tried and trusted tool is adapted to the Siemens NX CAD system and enables a simple and time-saving design process, as configurations of the components which are native to the system can be selected and all parameters are adjusted automatically. Installation spaces and the colour codes standard developed together with the VDWF Association of German Tool and Mould Makers are also integrated in the tool. If changes are made, the parts list is automatically regenerated.

 

How you benefit – at a glance:

  • Simple and efficient design process
  • Free of charge
  • Components can be designed as native 3D data sets
  • Allows the user to work directly in the CAD system
  • Changes are automatically taken over
  • Installation spaces including the respective tolerance and surface data are included in the system
  • Integrated Meusburger colour codes standard
  • If changes are made, the parts list is automatically regenerated
  • Simple import of the parts list into the shop via the Excel import function

 

Download the manual

Installation instructions

Here you will find out how to install the NX tool in just a few steps and get started right away.

In addition to the written instructions, an explanatory video is also available.

Tolerance transfer

The draft bodies in the NX tool contain component-specific tolerances in accordance with the VDWF standard, whose colour coding, surface attributes and markings are transferred directly to the plate. Thanks to configurable components, installation spaces and draft bodies adapt automatically – for efficient and reliable design in mould making.
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
El artículo que desea configurar forma parte de un . Después de configurarlo, asegúrese de comprobar que todas las placas y componentes son compatibles desde el punto de vista técnico.