M CR8 PM Powder metallurgical steel

Our selected range provides the right material for any application.

Products

Characteristics

Designation

Strength

max. 255 HB
(≈ max. 860 N/mm²)

Chemical composition

Thermal conductivity at 100 °C

24 W/(mK)

Character

Powder metallurgical tool steel with outstanding purity and homogeneity. The isotropic microstructure also enables multi-dimensional loads.

Application

Machining

Suited:
Polishing

Suited:
Nitriding

Ideally suited:
EDM, coating

Use

Blocks for eroding, die plates and cutting punches with high requirements on compressive strength, pressure and form rolls, thread rolling dies, impact extrusion punches and embossing tools

Heat treatment

Soft annealing:
840 to 870 °C, about 2 to 5 hours
Slow controlled cooling inside the furnace of 10 to 20 °C per hour to about 535 °C
Further cooling in air, max. 255 HB

Hardening:
Curing temperature: see tempering graph
Maintain temperature after complete heating: 45 min.
Quenching in oil/compressed gas/air/hot bath
Obtainable hardness: 58–64 HRC according to tempering graph

Tempering:
Slow heating to tempering temperature (in order to avoid the formation of cracks) immediately after hardening
Triple tempering is recommended

Technical tip

  • Combines wear resistance and toughness at the highest level
  • Moreover, added tungsten improves adhesive wear resistance

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Bitte beachten!

Sie möchten einen Artikel konfigurieren, der zu einem gehört. Bitte prüfen Sie nach Ihren Anpassungen eigenständig alle Platten und Einbaueile auf technische Kompatibilität.