Hydraulic connections

The right hydraulic connections for your hydraulic cylinders ensure safe and efficient connections throughout the system. Screw connections, screw plugs and flat-sealing hydraulic couplings in a low-leakage design ensure reliable operation and minimise the risk of failure.

10 product(s) found
10 product(s) found
E 7100 Straight screw-in socket with sealing cone EO 24°
Expanded Straight screw-in socket with sealing cone EO 24°
8 item(s)
E 7103 Hydraulic adapter, with sealing ring on both sides
Hydraulic adapter, with sealing ring on both sides
5 item(s)
E 7110 Adjustable 90° elbow fitting, with sealing cone EO 24°
Adjustable 90° elbow fitting, with sealing cone EO 24°
2 item(s)
E 7112 Adjustable T-fitting, with sealing cone EO 24°
Adjustable T-fitting, with sealing cone EO 24°
2 item(s)
E 7120 90° swivel joint with sealing cone EO 24°
90° swivel joint with sealing cone EO 24°
7 item(s)
E 71009 Straight screw-in socket, from stainless steel
Expanded Straight screw-in socket, from stainless steel
8 item(s)
E 71109 Adjustable 90° elbow fitting, from stainless steel
Adjustable 90° elbow fitting, from stainless steel
4 item(s)
E 7140 Screw plug, with collar and sealing ring, from steel
Screw plug, with collar and sealing ring, from steel
11 item(s)
E 72020 Hydraulic nipple, ISO 16028
Hydraulic nipple, ISO 16028
4 item(s)
E 72030 Hydraulic coupling, ISO 16028
Hydraulic coupling, ISO 16028
4 item(s)
10 of 10 shown
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
Bitte beachten!

Sie möchten einen Artikel konfigurieren, der zu einem gehört. Bitte prüfen Sie nach Ihren Anpassungen eigenständig alle Platten und Einbaueile auf technische Kompatibilität.