Items 6

ADP
d1
l
M
dk
d3
l3
SW
d4
l4
l2
E 5708/ 4 x 10
4
10
M 8 x 1
7
10
2.5
6
10.5
2.5
5
E 5708/ 6 x 10
6
10
M10 x 1
9
12
2.5
8
13
2.5
5
E 5708/ 8 x 12
8
12
M12 x 1.5
10.5
14
3
10
15.5
3
6
E 5708/10 x 16
10
16
M14 x 1.5
12.5
17
4
13
19.5
4
8
E 5708/12 x 20
12
20
M18 x 1.5
16.5
21
4
15
22.5
4
8
E 5708/16 x 25
16
25
M22 x 1.5
20.5
26
5
20
29.5
5
10

Details

Product description

  • For installation of active parts with collar from the working plane

Advantages

  • Precisely positioned by fitting diameter and supported on the collar
  • Space-saving design thanks to compact dimensions

Material

  • 1.2842 ≈60 HRC

Define product

Choose the desired attributes to add an item to the shopping cart.

Have a question about the product?

Please log in to your account or register to send questions to our experts.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart
Loading the configurator is taking longer than expected
Please check your internet connection and try again

Bitte beachten!

Sie möchten einen Artikel konfigurieren, der zu einem gehört. Bitte prüfen Sie nach Ihren Anpassungen eigenständig alle Platten und Einbaueile auf technische Kompatibilität.