E 2862
Multi coupler, USA system, mould side
Items 36
| |
ADP
|
DN
|
Quantity
|
X / V
|
Type
|
d1
|
b
|
l
|
|---|---|---|---|---|---|---|---|---|
|
E 2862/ 9/ 6-X/A
|
|
9
|
6
|
X
|
A
|
--
|
88
|
140
|
|
E 2862/ 9/ 6-X/B 9
|
|
9
|
6
|
X
|
B
|
9
|
88
|
140
|
|
E 2862/ 9/ 6-X/B13
|
|
9
|
6
|
X
|
B
|
13
|
88
|
140
|
|
E 2862/ 9/ 6-X/C10
|
|
9
|
6
|
X
|
C
|
10
|
88
|
140
|
|
E 2862/ 9/ 6-X/C13
|
|
9
|
6
|
X
|
C
|
13
|
88
|
140
|
|
E 2862/ 9/ 6-X/E3/8
|
|
9
|
6
|
X
|
E
|
G 3/8"
|
88
|
140
|
|
E 2862/ 9/ 6-V/A
|
|
9
|
6
|
V
|
A
|
--
|
88
|
140
|
|
E 2862/ 9/ 6-V/B 9
|
|
9
|
6
|
V
|
B
|
9
|
88
|
140
|
|
E 2862/ 9/ 6-V/B13
|
|
9
|
6
|
V
|
B
|
13
|
88
|
140
|
|
E 2862/ 9/ 6-V/C10
|
|
9
|
6
|
V
|
C
|
10
|
88
|
140
|
|
E 2862/ 9/ 6-V/C13
|
|
9
|
6
|
V
|
C
|
13
|
88
|
140
|
|
E 2862/ 9/ 6-V/E3/8
|
|
9
|
6
|
V
|
E
|
G 3/8"
|
88
|
140
|
|
E 2862/ 9/12-X/A
|
|
9
|
12
|
X
|
A
|
--
|
88
|
190
|
|
E 2862/ 9/12-X/B 9
|
|
9
|
12
|
X
|
B
|
9
|
88
|
190
|
|
E 2862/ 9/12-X/B13
|
|
9
|
12
|
X
|
B
|
13
|
88
|
190
|
|
E 2862/ 9/12-X/C10
|
|
9
|
12
|
X
|
C
|
10
|
88
|
190
|
|
E 2862/ 9/12-X/C13
|
|
9
|
12
|
X
|
C
|
13
|
88
|
190
|
|
E 2862/ 9/12-X/E3/8
|
|
9
|
12
|
X
|
E
|
G 3/8"
|
88
|
190
|
|
E 2862/ 9/12-V/A
|
|
9
|
12
|
V
|
A
|
--
|
88
|
190
|
|
E 2862/ 9/12-V/B 9
|
|
9
|
12
|
V
|
B
|
9
|
88
|
190
|
|
E 2862/ 9/12-V/B13
|
|
9
|
12
|
V
|
B
|
13
|
88
|
190
|
|
E 2862/ 9/12-V/C10
|
|
9
|
12
|
V
|
C
|
10
|
88
|
190
|
|
E 2862/ 9/12-V/C13
|
|
9
|
12
|
V
|
C
|
13
|
88
|
190
|
|
E 2862/ 9/12-V/E3/8
|
|
9
|
12
|
V
|
E
|
G 3/8"
|
88
|
190
|
|
E 2862/ 9/20-X/A
|
|
9
|
20
|
X
|
A
|
--
|
108
|
206
|
|
E 2862/ 9/20-X/B 9
|
|
9
|
20
|
X
|
B
|
9
|
108
|
206
|
|
E 2862/ 9/20-X/B13
|
|
9
|
20
|
X
|
B
|
13
|
108
|
206
|
|
E 2862/ 9/20-X/C10
|
|
9
|
20
|
X
|
C
|
10
|
108
|
206
|
|
E 2862/ 9/20-X/C13
|
|
9
|
20
|
X
|
C
|
13
|
108
|
206
|
|
E 2862/ 9/20-X/E3/8
|
|
9
|
20
|
X
|
E
|
G 3/8"
|
108
|
206
|
Details
Product description
- Nominal diameter: DN 9 mm
- Sealings: FPM
- Maximum pressure: 16 bar
- Maximum temperature: 150 °C
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you