WZG 341317
HSS-E-PM metric thread tap for blind holes
Items 7
| |
ADP
|
d
|
l
|
l1
|
d3
|
d5
|
Pitch
|
Z
|
SW
|
|---|---|---|---|---|---|---|---|---|---|
|
WZG 341317/ 3
|
|
M 3
|
56
|
6
|
3.5
|
2.5
|
0.5
|
3
|
2.7
|
|
WZG 341317/ 4
|
|
M 4
|
63
|
7.5
|
4.5
|
3.3
|
0.7
|
3
|
3.4
|
|
WZG 341317/ 5
|
|
M 5
|
70
|
8.5
|
6
|
4.2
|
0.8
|
3
|
4.9
|
|
WZG 341317/ 6
|
|
M 6
|
80
|
11
|
6
|
5
|
1
|
3
|
4.9
|
|
WZG 341317/ 8
|
|
M 8
|
90
|
14
|
8
|
6.8
|
1.25
|
3
|
6.2
|
|
WZG 341317/10
|
|
M10
|
100
|
16
|
10
|
8.5
|
1.5
|
3
|
8
|
|
WZG 341317/12
|
|
M12
|
110
|
18.5
|
9
|
10.2
|
1.75
|
3
|
7
|
Application
|
Perfectly suited Steel and high-alloy steel |
Perfectly suited Stainless steel |
Suitable Grey cast iron, ductile cast iron and malleable iron |
Suitable Aluminium and other non-ferrous metals |
Suitable Special, super and titanium alloys |
Not suitable Hardened steel and chilled cast iron |
|---|---|---|---|---|---|
|
Perfectly suited Steel and high-alloy steel |
Perfectly suited Stainless steel |
Suitable Grey cast iron, ductile cast iron and malleable iron |
Suitable Aluminium and other non-ferrous metals |
Suitable Special, super and titanium alloys |
Not suitable Hardened steel and chilled cast iron |
- Perfectly suited
- Suitable
-
Not suitable
Details
Product description
- For ISO metric threads
Material
- HSS-E-PM, TiAlN coated
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you