Items 4

ADP
l2
b
Version
l
l1
AP
Pole pitch
F [N]
HWS 730/115/64
115
64
Standard
175
138
4
2 + 2
80
HWS 730/115/64-Niro
115
64
Stainless
175
138
4
2 + 2
50
HWS 730/135/64
135
64
Standard
195
158
4
2 + 2
80
HWS 730/135/64-Niro
135
64
Stainless
195
158
4
2 + 2
50

Details

Product description

  • Ideal for grinding, sinker and wire EDM, measuring and testing
  • Stainless design with high-alloy chrome steel poles is particularly suitable for use on wire EDM machines
  • Simple activation of the magnetic field by means of the rotary knob
  • Interference-free magnetic field on all 4 clamping surfaces of only approx. 2 mm
  • Hermetic sealing against the penetration of liquids

Define product

Choose the desired attributes to add an item to the shopping cart.

Have a question about the product?

Please log in to your account or register to send questions to our experts.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Bitte beachten!

Sie möchten einen Artikel konfigurieren, der zu einem gehört. Bitte prüfen Sie nach Ihren Anpassungen eigenständig alle Platten und Einbaueile auf technische Kompatibilität.