E 22049
Coupler with 90° hose nozzle, from stainless steel
Items 2
| |
ADP
|
d1
|
d2
|
l1
|
l2
|
d3
|
d4
|
|---|---|---|---|---|---|---|---|
|
E 22049/ 9/ 9
|
|
9
|
9
|
42
|
22
|
17
|
6
|
|
E 22049/13/13
|
|
13
|
13
|
53
|
25
|
22
|
9
|
Details
Product description
- Maximum pressure: 15 bar
- Maximum temperature (oil): 200 °C
- Maximum temperature (water): 150 °C
Material
- 1.4305
Documents
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you