WZG 345217
HSS-E inch thread tap for blind hole
Items 4
|
|
ADP
|
l
|
l1
|
d3
|
d5
|
GZ: threads per inch
|
Z
|
SW
|
d
|
|---|---|---|---|---|---|---|---|---|---|
|
WZG 345217/1/8
|
|
90
|
11
|
7
|
8.8
|
28
|
3
|
5.5
|
G 1/8"
|
|
WZG 345217/1/4
|
|
100
|
14
|
11
|
11.8
|
19
|
3
|
9
|
G 1/4"
|
|
WZG 345217/3/8
|
|
100
|
14
|
12
|
15.25
|
19
|
4
|
9
|
G 3/8"
|
|
WZG 345217/1/2
|
|
125
|
18
|
16
|
19
|
14
|
4
|
12
|
G 1/2"
|
Application
|
Perfectly suited Steel and high-alloy steel |
Perfectly suited Stainless steel |
Perfectly suited Grey cast iron, ductile cast iron and malleable iron |
Perfectly suited Aluminium and other non-ferrous metals |
Suitable Special, super and titanium alloys |
Not suitable Hardened steel and chilled cast iron |
|---|---|---|---|---|---|
|
Perfectly suited Steel and high-alloy steel |
Perfectly suited Stainless steel |
Perfectly suited Grey cast iron, ductile cast iron and malleable iron |
Perfectly suited Aluminium and other non-ferrous metals |
Suitable Special, super and titanium alloys |
Not suitable Hardened steel and chilled cast iron |
- Perfectly suited
- Suitable
-
Not suitable
Details
Product description
- Inch threads for blind hole
Material
- HSS, TiAlN coated
Recommended for you