NF 2660
Mould insert
Items 362
|
B
|
L
|
S
|
R
|
Click on the material name to get detailed information about a material.
|
|||
|---|---|---|---|---|---|---|---|
|
2083
DIN: X 40 Cr 14 Chemical composition
Strengthmax. 240 HB (≈ max. 800 N/mm²) |
2311
DIN: 40 CrMnMo 7 Chemical composition
Strength280–325 HB (≈ 950–1,100 N/mm²) |
2343ESU
DIN: X 37 CrMoV 5-1 Chemical composition
Strengthmax. 230 HB (≈ max. 780 N/mm²) |
2767
DIN: 45 NiCrMo 16 Chemical composition
Strengthmax. 280 HB (≈ max. 950 N/mm²) |
||||
|
100
|
100
|
12
|
10
|
|
|
||
|
100
|
100
|
16
|
10
|
|
|
|
|
|
100
|
100
|
20
|
10
|
|
|
|
|
|
100
|
100
|
25
|
10
|
|
|
|
|
|
100
|
100
|
32
|
10
|
|
|
|
|
|
100
|
100
|
40
|
10
|
|
|
|
|
|
100
|
100
|
50
|
10
|
|
|
|
|
|
100
|
140
|
12
|
10
|
|
|
||
|
100
|
140
|
16
|
10
|
|
|
|
|
|
100
|
140
|
20
|
10
|
|
|
|
|
|
100
|
140
|
25
|
10
|
|
|
|
|
|
100
|
140
|
32
|
10
|
|
|
|
|
|
100
|
140
|
40
|
10
|
|
|
|
|
|
100
|
140
|
50
|
10
|
|
|
|
|
|
100
|
190
|
12
|
10
|
|
|
||
|
100
|
190
|
16
|
10
|
|
|
|
|
|
100
|
190
|
20
|
10
|
|
|
|
|
|
100
|
190
|
25
|
10
|
|
|
|
|
|
100
|
190
|
32
|
10
|
|
|
|
|
|
100
|
190
|
40
|
10
|
|
|
|
|
|
100
|
240
|
20
|
10
|
|
|
||
|
100
|
240
|
25
|
10
|
|
|
|
|
|
100
|
240
|
32
|
10
|
|
|
|
|
|
120
|
270
|
25
|
12
|
|
|
||
|
120
|
270
|
32
|
12
|
|
|
||
|
120
|
270
|
40
|
12
|
|
|
||
|
120
|
270
|
50
|
12
|
|
|
||
|
130
|
130
|
12
|
12
|
|
|
||
|
130
|
130
|
16
|
12
|
|
|
|
|
|
130
|
130
|
20
|
12
|
|
|
|
|
Documents
Here you can configure the product according to your needs.
Start configuratorHave a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you