E 20405
Quick-fit nozzle, threaded
Items 9
|
|
ADP
|
d2
|
d1
|
l
|
SW
|
l1
|
d4
|
d5
|
|---|---|---|---|---|---|---|---|---|
|
E 20405/10/ 10
|
|
10
|
M10 x 1
|
39
|
17
|
7
|
7
|
18
|
|
E 20405/10/1/8
|
|
10
|
G 1/8"
|
39
|
15
|
7
|
4.8
|
18
|
|
E 20405/10/1/4
|
|
10
|
G 1/4"
|
39
|
17
|
7
|
7
|
18
|
|
E 20405/10/3/8
|
|
10
|
G 3/8"
|
43
|
17
|
10
|
7
|
18
|
|
E 20405/10/1/2
|
|
10
|
G 1/2"
|
43
|
22
|
10
|
7
|
18
|
|
E 20405/13/ 14
|
|
13
|
M 14 x 1.5
|
39
|
17
|
7
|
9
|
22
|
|
E 20405/13/1/4
|
|
13
|
G 1/4"
|
39
|
17
|
7
|
9
|
22
|
|
E 20405/13/3/8
|
|
13
|
G 3/8"
|
43
|
17
|
10
|
10
|
22
|
|
E 20405/13/1/2
|
|
13
|
G 1/2"
|
43
|
22
|
10
|
10
|
22
|
Details
Product description
- Maximum pressure: 15 bar
- Maximum temperature: 140 °C
Advantages
- Time saving by fast and easy connection of the hose
- Space savings through easy installation without clips
Material
- 2.0401 (CuZn)
Documents
Accessories
Recommended for you