E 2102
Threaded spiral baffle with sealant
Items 19
|
|
ADP
|
d1
|
l
|
b
|
s
|
SW
|
l1
|
l2
|
|---|---|---|---|---|---|---|---|---|
|
E 2102/ 8/100
|
|
M 8 x 0,75
|
100
|
6
|
1.6
|
4
|
8
|
50
|
|
E 2102/ 8/200
|
|
M 8 x 0,75
|
200
|
6
|
1.6
|
4
|
8
|
100
|
|
E 2102/ 10/100
|
|
M 10 x 1
|
100
|
8
|
1.6
|
5
|
8
|
50
|
|
E 2102/ 10/200
|
|
M 10 x 1
|
200
|
8
|
1.6
|
5
|
8
|
100
|
|
E 2102/ 12/125
|
|
M 12 x 1,5
|
125
|
10
|
2.4
|
6
|
8
|
50
|
|
E 2102/ 12/250
|
|
M 12 x 1,5
|
250
|
10
|
2.4
|
6
|
8
|
100
|
|
E 2102/ 14/150
|
|
M 14 x 1,5
|
150
|
12
|
2.4
|
6
|
10
|
50
|
|
E 2102/ 14/300
|
|
M 14 x 1,5
|
300
|
12
|
2.4
|
6
|
10
|
100
|
|
E 2102/ 16/150
|
|
M16 x 1,5
|
150
|
14
|
2.4
|
8
|
10
|
50
|
|
E 2102/ 16/300
|
|
M16 x 1,5
|
300
|
14
|
2.4
|
8
|
10
|
100
|
|
E 2102/ 18/150
|
|
M18 x 1,5
|
150
|
16
|
2.4
|
8
|
10
|
50
|
|
E 2102/ 20/300
|
|
M20 x 1,5
|
300
|
18
|
2.4
|
10
|
10
|
100
|
|
E 2102/ 24/150
|
|
M24 x 2
|
150
|
20
|
3.2
|
12
|
12
|
50
|
|
E 2102/ 24/300
|
|
M24 x 2
|
300
|
20
|
3.2
|
12
|
12
|
100
|
|
E 2102/1/8/100
|
|
G 1/8"
|
100
|
8.5
|
1.6
|
5
|
8
|
50
|
|
E 2102/1/4/250
|
|
G 1/4"
|
250
|
11.5
|
2.4
|
7
|
10
|
100
|
|
E 2102/3/8/150
|
|
G 3/8"
|
150
|
15
|
2.4
|
8
|
10
|
50
|
|
E 2102/3/8/300
|
|
G 3/8"
|
300
|
15
|
2.4
|
8
|
10
|
100
|
|
E 2102/1/2/200
|
|
G 1/2"
|
200
|
18.5
|
2.4
|
10
|
10
|
75
|
Details
Product description
- With sealant
- Maximum temperature: 160 °C
Material
- 2.0401 (CuZn)
Documents
Accessories
Recommended for you