E 2079
Sealing plug with O-ring seal
Items 20
|
|
ADP
|
d
|
PH = Philips, T = TORX®
|
l
|
|---|---|---|---|---|
|
E 2079/ 6
|
|
6
|
PH 2
|
10
|
|
E 2079/ 7
|
|
7
|
PH 2
|
10
|
|
E 2079/ 8
|
|
8
|
PH 2
|
10
|
|
E 2079/ 8,5
|
|
8.5
|
PH 2
|
10
|
|
E 2079/10
|
|
10
|
PH 2
|
11
|
|
E 2079/11,5
|
|
11.5
|
PH 2
|
11
|
|
E 2079/12
|
|
12
|
PH 2
|
11
|
|
E 2079/14
|
|
14
|
PH 3
|
13
|
|
E 2079/16
|
|
16
|
PH 3
|
13
|
|
E 2079/20
|
|
20
|
PH 3
|
13
|
|
E 2079/ 6 /T
|
|
6
|
T 10
|
10
|
|
E 2079/ 7 /T
|
|
7
|
T 10
|
10
|
|
E 2079/ 8 /T
|
|
8
|
T 10
|
10
|
|
E 2079/ 8,5/T
|
|
8.5
|
T 10
|
10
|
|
E 2079/10 /T
|
|
10
|
T 20
|
11
|
|
E 2079/11,5/T
|
|
11.5
|
T 20
|
11
|
|
E 2079/12 /T
|
|
12
|
T 20
|
11
|
|
E 2079/14 /T
|
|
14
|
T 30
|
13
|
|
E 2079/16 /T
|
|
16
|
T 30
|
13
|
|
E 2079/20 /T
|
|
20
|
T 30
|
13
|
Details
Product description
- Maximum pressure: 10 bar
- Maximum temperature (water): 100 °C
- Maximum temperature (oil): 180 °C
Material
- 2.0401 / FKM (Viton)
Documents
Accessories
Recommended for you