E 2362
Shut-off coupler with 45° hose nozzle, USA system
Items 2
| |
ADP
|
d1
|
d2
|
l1
|
l2
|
d3
|
d4
|
|---|---|---|---|---|---|---|---|
|
E 2362/ 9,4/ 9
|
|
9.4
|
9
|
42
|
22
|
17
|
6
|
|
E 2362/13,5/13
|
|
13.5
|
13
|
51
|
25
|
23
|
9
|
Details
Product description
- Maximum pressure: 15 bar
- Maximum temperature (water): 150 °C
- Maximum temperature (oil): 200 °C
Material
- 2.0401 (CuZn)
Documents
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you