HWS 100
Power clamp for injection moulding
Items 9
| |
ADP
|
SK: maximum clamping force [kN] for AM
|
M
|
AM: max. tightening torque
|
b
|
h
|
l
|
h1
|
l1
|
SW1
|
h2
|
l2
|
SW2
|
h3
|
l3
|
d
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
HWS 100/16/10
|
|
16
|
M10
|
50
|
38
|
0 - 50
|
104
|
35.5
|
13
|
8
|
101
|
38
|
- |
20
|
12 - 66
|
M14
|
|
HWS 100/16/12
|
|
16
|
M12
|
50
|
38
|
0 - 50
|
104
|
35.5
|
13
|
8
|
101
|
38
|
- |
20
|
12 - 66
|
M14
|
|
HWS 100/20/12
|
|
20
|
M12
|
100
|
48
|
0 - 60
|
130
|
39
|
17.5
|
10
|
121
|
47.5
|
- |
23.5
|
15 - 83
|
M18
|
|
HWS 100/20/16
|
|
20
|
M16
|
100
|
48
|
0 - 60
|
130
|
39
|
17.5
|
10
|
121
|
47.5
|
- |
27.5
|
15 - 83
|
M18
|
|
HWS 100/25/16
|
|
25
|
M16
|
150
|
55
|
0 - 65
|
140
|
43
|
19.5
|
12
|
130
|
54.5
|
- |
26
|
18 - 96
|
M20
|
|
HWS 100/25/18
|
|
25
|
M18
|
150
|
55
|
0 - 65
|
140
|
43
|
19.5
|
12
|
130
|
54.5
|
- |
30
|
18 - 96
|
M20
|
|
HWS 100/25/20
|
|
25
|
M20
|
150
|
55
|
0 - 65
|
140
|
43
|
19.5
|
12
|
130
|
54.5
|
- |
30
|
18 - 96
|
M20
|
|
HWS 100/55/20
|
|
55
|
M20
|
200
|
74
|
20 - 80
|
178
|
55
|
24
|
12
|
180
|
65.5
|
24
|
34
|
17 - 92
|
M24
|
|
HWS 100/55/24
|
|
55
|
M24
|
200
|
74
|
20 - 80
|
178
|
55
|
24
|
12
|
180
|
65.5
|
24
|
44
|
17 - 92
|
M24
|
Details
Product description
- Easy positioning of each clamping element
- Quick clamping of injection moulds onto injection moulding machines
- Robust design made from forged and tempered steel
Documents
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you