V 72224
Solid carbide mini rotary burr, cross cut, premium
Items 10
|
|
ADP
|
Shape
|
d1
|
l1
|
l
|
d3
|
|---|---|---|---|---|---|---|
|
V 72224/ A1/ 3,0x14,0
|
|
Cylinder
|
3
|
14
|
38
|
3
|
|
V 72224/ A2/ 3,0x14,0
|
|
Cylinder, cross lines
|
3
|
14
|
38
|
3
|
|
V 72224/ A3/ 3,0x14,0
|
|
Cylinder, ball nose
|
3
|
14
|
38
|
3
|
|
V 72224/ E1/ 3,0x 3,0
|
|
Inverted cone
|
3
|
3
|
38
|
3
|
|
V 72224/ G3/ 3,0x12,0
|
|
Cone, pointed nose
|
3
|
12
|
38
|
3
|
|
V 72224/ J1/ 2,5
|
|
Ball
|
2.5
|
- |
38
|
3
|
|
V 72224/ J1/ 3,0
|
|
Ball
|
3
|
- |
38
|
3
|
|
V 72224/ L1/ 3,0x12,0
|
|
Tree pointed nose
|
3
|
12
|
38
|
3
|
|
V 72224/ L2/ 3,0x12,0
|
|
Tree, ball nose
|
3
|
12
|
38
|
3
|
|
V 72224/M4/ 3,0x 6,0
|
|
Drop
|
3
|
6
|
38
|
3
|
Details
Product description
- Shank ø 3 mm
- Long life
- High cutting edge stability
- For pre-toughened and hardened steel < 54 HRC and chrome steel
Recommended for you