WZG 17531
Solid carbide thread milling cutter for BSP threads
Items 4
| |
ADP
|
d6
|
d
|
l
|
l1
|
d3
|
d5
|
Threads/inch
|
Z
|
|---|---|---|---|---|---|---|---|---|---|
|
WZG 17531/28G
|
|
G 1/16" |
6.2
|
64
|
19.5
|
8
|
6.8 |
28
|
4
|
|
WZG 17531/19G
|
|
G 1/4" |
9.95
|
73
|
25
|
10
|
11.8 |
19
|
4
|
|
WZG 17531/14G
|
|
G 1/2" |
11.95
|
84
|
37
|
12
|
19 |
14
|
4
|
|
WZG 17531/11G
|
|
G 1" |
15.95
|
105
|
44
|
16
|
30.75 |
11
|
5
|
Application
|
Perfectly suited Steel and high-alloy steel |
Perfectly suited Stainless steel |
Perfectly suited Grey cast iron, ductile cast iron and malleable iron |
Perfectly suited Aluminium and other non-ferrous metals |
Perfectly suited Special, super and titanium alloys |
Suitable Hardened steel and chilled cast iron |
|---|---|---|---|---|---|
|
Perfectly suited Steel and high-alloy steel |
Perfectly suited Stainless steel |
Perfectly suited Grey cast iron, ductile cast iron and malleable iron |
Perfectly suited Aluminium and other non-ferrous metals |
Perfectly suited Special, super and titanium alloys |
Suitable Hardened steel and chilled cast iron |
- Perfectly suited
- Suitable
-
Not suitable
Details
Product description
- For BSP threads
Material
- Solid carbide, TiAlZrN-coated
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you