WZB 31514
HSS centre drill
Items 7
| |
ADP
|
d
|
l
|
d3
|
|---|---|---|---|---|
|
WZB 31514/ 1,00
|
|
1
|
31.5
|
3.15
|
|
WZB 31514/ 1,25
|
|
1.25
|
31.5
|
3.15
|
|
WZB 31514/ 1,60
|
|
1.6
|
35.5
|
4
|
|
WZB 31514/ 2,00
|
|
2
|
40
|
5
|
|
WZB 31514/ 2,50
|
|
2.5
|
45
|
6.3
|
|
WZB 31514/ 4,00
|
|
4
|
56
|
10
|
|
WZB 31514/ 5,00
|
|
5
|
63
|
12.5
|
Application
|
Perfectly suited Steel and high-alloy steel |
Suitable Stainless steel |
Perfectly suited Grey cast iron, ductile cast iron and malleable iron |
Perfectly suited Aluminium and other non-ferrous metals |
Suitable Special, super and titanium alloys |
Not suitable Hardened steel and chilled cast iron |
|---|---|---|---|---|---|
|
Perfectly suited Steel and high-alloy steel |
Suitable Stainless steel |
Perfectly suited Grey cast iron, ductile cast iron and malleable iron |
Perfectly suited Aluminium and other non-ferrous metals |
Suitable Special, super and titanium alloys |
Not suitable Hardened steel and chilled cast iron |
- Perfectly suited
- Suitable
-
Not suitable
Details
Product description
- According to DIN 333 form A
Material
- HSS
Documents
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you