Ultrasonic systems

Ultrasonic systems are the solution for complex mould contours and bending inserts. In addition to the premium ultrasonic polishers with high polishing capacity for perfect material removal, we also offer a cost-effective alternative for working with ceramic fibre stones.

13 product(s) found
13 product(s) found
GESU 1100 Ultrasonic polisher 36 W Product single image
GESU 1100
Ultrasonic polisher 36 W
1 item(s)
GESU 1200/Set Set: Ultrasonic polisher 45 W Set
GESU 1200/Set
Set: Ultrasonic polisher 45 W
1 item(s)
GESU 1200 Ultrasonic polisher 45 W Product single image
GESU 1200
Ultrasonic polisher 45 W
1 item(s)
GESU 1300/Set Ultrasonic system 100 W Product single image
GESU 1300/Set
Ultrasonic system 100 W
3 item(s)
GESU 1300 Ultrasonic system 100 W Product single image
GESU 1300
Ultrasonic system 100 W
1 item(s)
GESU 2100 Ultrasonic handpiece 36 W Product single image
GESU 2100
Ultrasonic handpiece 36 W
1 item(s)
GESU 2200 Ultrasonic handpiece 45 W Product single image
GESU 2200
Ultrasonic handpiece 45 W
1 item(s)
GESU 2305 Cable for ultrasonic handpiece GESU 2300 Product single image
GESU 2305
Cable for ultrasonic handpiece GESU 2300
1 item(s)
GESU 2310 Micro motor handpiece for GESU 1300 Product single image
GESU 2310
Micro motor handpiece for GESU 1300
1 item(s)
GESU 3245 Tip holder for ultrasonic polisher 36 W Product single image
GESU 3245
Tip holder for ultrasonic polisher 36 W
2 item(s)
GESU 3240 Tip holder for ultrasonic polisher 45 W Product single image
GESU 3240
Tip holder for ultrasonic polisher 45 W
6 item(s)
GESU 3252 Handpiece accessories, Nano Product single image
GESU 3252
Handpiece accessories, Nano
6 item(s)
GK 800 Storage case for devices Product single image
GK 800
Storage case for devices
3 item(s)
13 of 13 shown

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Bitte beachten!

Sie möchten einen Artikel konfigurieren, der zu einem gehört. Bitte prüfen Sie nach Ihren Anpassungen eigenständig alle Platten und Einbaueile auf technische Kompatibilität.