Dial indicators and lever dial indicators

With the high-precision dial indicators and lever dial indicators the adjustment or inspection of workpieces, moulds and dies is child’s play!

32 product(s) found
32 product(s) found
MUA 10220 Small dial indicator Product single image
Small dial indicator
1 item(s)
MUA 10240 Mini dial indicator Product single image
Mini dial indicator
1 item(s)
MUD 12022 Digital dial indicator, 0.01 mm Product single image
Digital dial indicator, 0.01 mm
0 item(s)
MUD 22022 Digital dial indicator, 0.01 mm, with calculation function Product single image
Digital dial indicator, 0.01 mm, with calculation function
1 item(s)
MUD 32000 Digital dial indicator, 0.01 mm Product single image
Digital dial indicator, 0.01 mm
1 item(s)
MUA 10200 Analogue dial indicator Product single image
Analogue dial indicator
1 item(s)
MUA 12200 Analogue dial indicator, shockproof Product single image
Analogue dial indicator, shockproof
1 item(s)
MUA 10202 Analogue dial indicator Product single image
Analogue dial indicator
1 item(s)
MUA 12202 Analogue dial indicator, shockproof Product single image
Analogue dial indicator, shockproof
1 item(s)
MUA 12402 Analogue precision dial indicator Product single image
Analogue precision dial indicator
1 item(s)
MUA 62200 Analogue dial indicator IP67 Product single image
Analogue dial indicator IP67
1 item(s)
MUTA 10200 Analogue dial depth gauge Product single image
Analogue dial depth gauge
1 item(s)
MUZ 4080 Extension for dial indicator Product single image
Extension for dial indicator
5 item(s)
MUZ 5020 Depth base for dial indicator Product single image
Depth base for dial indicator
3 item(s)
MFH 10200 Analogue lever dial indicator, 0.01 mm Product single image
Analogue lever dial indicator, 0.01 mm
2 item(s)
MFH 10400 Analogue lever dial indicator, 0.002 mm Product single image
Analogue lever dial indicator, 0.002 mm
1 item(s)
MFH 10202 Analogue lever dial indicator, 0.01 mm Product single image
Analogue lever dial indicator, 0.01 mm
4 item(s)
MFH 10202/Set Set: Analogue lever dial indicator, 0.01 mm Set
Set: Analogue lever dial indicator, 0.01 mm
1 item(s)
MFH 10402 Analogue lever dial indicator, 0.002 mm Product single image
Analogue lever dial indicator, 0.002 mm
1 item(s)
MFH 10602 Analogue lever dial indicator, 0.001 mm Product single image
Analogue lever dial indicator, 0.001 mm
1 item(s)
MFH 16202 Analogue lever dial indicator, 0.01 mm, vertical Product single image
Analogue lever dial indicator, 0.01 mm, vertical
1 item(s)
MFHZ 4020 Carbide probe for lever dial indicator Product single image
Carbide probe for lever dial indicator
7 item(s)
MFHZ 4040 Ruby-tipped probe for lever dial indicator Product single image
Ruby-tipped probe for lever dial indicator
4 item(s)
MFHZ 4015 Carbide probe for lever dial indicator Product single image
Carbide probe for lever dial indicator
2 item(s)
MFHZ 4035 Ruby-tipped probe for lever dial indicator Product single image
Ruby-tipped probe for lever dial indicator
2 item(s)
MFHZ 8020 Universal centring holder Product single image
Universal centring holder
1 item(s)
MFHZ 8030 Universal holder Product single image
Universal holder
1 item(s)
MFHZ 8040 Clamping shank Product single image
Clamping shank
1 item(s)
MKT 20206 Analogue 3D edge finder, IP67 Product single image
Analogue 3D edge finder, IP67
2 item(s)
MKTZ 3200 Carbide probe for 3D edge finder Product single image
Carbide probe for 3D edge finder
2 item(s)
MKT 40006 Edge finder Product single image
Edge finder
2 item(s)
MKT 10006 Zero setter, mechanical Product single image
Zero setter, mechanical
2 item(s)
32 of 32 shown
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
The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.