M V10 PM Powder metallurgical steel

Our selected range provides the right material for any application.

Products

Characteristics

Designation

Strength

max. 280 HB
(≈ max. 960 N/mm²)

Chemical composition

Thermal conductivity at 100 °C

20 W/(mK)

Character

Powder metallurgical high-speed steel with optimal dimensional accuracy after the heat treatment
Highest abrasive wear resistance and excellent toughness
Good machinability through a homogeneous microstructure

Application

Machining

Ideally suited:
Polishing, nitriding, EDM, coating

Use

Blocks for eroding, die plates and cutting punches with extreme requirements, fine blanking punches, pressing punches for sinter press tools

Heat treatment

Soft annealing:
880 to 900 °C, about 2 to 5 hours
Slow, controlled cooling inside the furnace of 10 to 20 °C per hour to about 600 °C
Further cooling in air, max. 280 HB

Hardening:
Curing temperature: see tempering graph
Quenching in oil/compressed gas/air/hot bath
Obtainable hardness: 60−63 HRC

Tempering:
Slow heating to tempering temperature (in order to avoid the formation of cracks) immediately after hardening
Triple tempering is recommended

Technical tip

  • Due to the high vanadium content, the steel is enriched with small, hard carbides. This guarantees optimum edge stability with maximum abrasive wear resistance.
  • Ideally suitable for highly stressed parts with complicated geometries.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart