1.3344 PM Powder metallurgical steel

Our selected range provides the right material for almost any application.

Products

Characteristics

Designation

Strength

max. 265 HB
(≈ max. 905 N/mm²)

Chemical composition

Thermal conductivity at 100 °C

24 W/(mK)

Character

Powder metallurgical high-speed steel with good machinability
Highest resistance to adhesive and abrasive wear, with optimal toughness due to the uniform and fine carbide structure
Very good through hardenability and dimensional stability

Application

Machining

Ideally suited:
Mirror polishing, nitriding, EDM, coating

Use

Blocks for eroding, cutting punches and die plates with maximum edge stability
Mould inserts with maximum wear resistance

Heat treatment

Soft annealing:
860 to 880 °C, about 2 to 5 hours
Slow, controlled cooling inside the furnace of 10 to 20 °C per hour to about 600 °C
Further cooling in air, max. 260 HB

Hardening:
— 1,180 °C
— 1,150 °C
— 1,100 °C
Curing temperature: see tempering graph
Quenching in oil/compressed gas/air/hot bath
Obtainable hardness: 64−66 HRC

Tempering:
Slow heating to tempering temperature (in order to avoid the formation of cracks) immediately after hardening
Triple tempering is recommended

Technical tip

Excellent for PVD and CVD coating without risk of dimensional changes, as the steel is tempered at more than 520 °C

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.