1.2738 TSHH steel for plastic moulds

Our selected range provides the right material for any application.

Products

Characteristics

Designation

Strength

33–38 HRC
(≈ 1,050–1,200 N/mm²)

Chemical composition

Thermal conductivity at 250 °C

41.3 W/(mK)

Character

Modified, quenched and tempered, good polishability and excellent grainability
High thermal conductivity and wear resistance

Application

Machining

Suited:
Hard chrome plating

Ideally suited:
Polishing, etching, EDM, nitriding

Use

Cavity plates without dimension restrictions, with deep cavities and high core loads

Heat treatment

Already pre-hardened; usually no heat treatment required

Soft annealing:
720 °C 1 hour per 25 mm part thickness
Slow, controlled cooling inside the furnace
Maximum 245 HB

Hardening:
880 °C
Maintain curing temperature for 15 to 30 minutes
Cooling in hot bath/oil/compressed gas
Obtainable hardness: 50 HRC

Tempering:
Slow heating to tempering temperature immediately after hardening
Minimum time in furnace: 1 hour per 25 mm part thickness

Technical tip

  • Consistent hardness over the entire cross section
  • Improved weldability
  • Higher toughness than 1.2738

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.