Items 1

ADP
Type
Set contents
Max. workpiece weight [kg]
Clamping range
HER 6200/Set-1
Set-1
HER 6215/102
HER 6220/ 75 /28/ M6
HER 6230/ 40
Case with foam inserts
8
0–40

Details

Product description

  • Starter set for an easy start in cost-effective and reliable clamping equipment
  • Clamping devices can be clamped and aligned in the machine
  • Fast changing of various clamping elements, fixtures etc.
  • Low-collision clamping

Material

  • Stainless steel, corrosion resistant, hardened, 52+2 HRC

Application

  • Adapter HER 6220 indexable to 90°
  • Setting and alignment with M6 ball-end thrust screws on the mounting base with clamping bracket HER 6215
  • HER 6215/102 and HER 6220/ 75/ 28/M6 are compatible with HER 6225 and HER 6230

Define product

Choose the desired attributes to add an item to the shopping cart.

HER 6200/Set-1 Set: Wire EDM clamping system Product single image

HER 6200/Set-1

Set: Wire EDM clamping system

pcs.
You cannot order fewer than 1 pcs. of this item. You cannot order more than 10000 pcs.. The quantity is set to '0', so this item will not be included in further steps.
Available from stock

Have a question about the product?

Please log in to your account or register to send questions to our experts.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart
Loading the configurator is taking longer than expected
Please check your internet connection and try again

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.