Items 10

ADP
d
R
Z
l
l1
d2
l2
d3
WZF 1374614/ 3/0,3
3
0.3
6
64
8
2.9
15
6
WZF 1374614/ 4/0,3
4
0.3
6
64
10
3.8
16
6
WZF 1374614/ 6/0,5
6
0.5
6
64
14
5.6
20
6
WZF 1374614/ 6/1
6
1
6
64
14
5.6
20
6
WZF 1374614/ 8/0,5
8
0.5
6
70
18
7.6
25
8
WZF 1374614/ 8/1
8
1
6
70
18
7.6
25
8
WZF 1374614/10/0,5
10
0.5
6
78
22
9.4
30
10
WZF 1374614/10/1
10
1
6
78
22
9.4
30
10
WZF 1374614/12/0,5
12
0.5
6
78
26
11.4
35
12
WZF 1374614/12/1
12
1
6
78
26
11.4
35
12

Application

Application
P

Suitable

Steel and high-alloy steel

M

Not suitable

Stainless steel

K

Not suitable

Grey cast iron, ductile cast iron and malleable iron

N

Not suitable

Aluminium and other non-ferrous metals

S

Not suitable

Special, super and titanium alloys

H

Perfectly suited

Hardened steel and chilled cast iron

Suitable

Steel and high-alloy steel

Not suitable

Stainless steel

Not suitable

Grey cast iron, ductile cast iron and malleable iron

Not suitable

Aluminium and other non-ferrous metals

Not suitable

Special, super and titanium alloys

Perfectly suited

Hardened steel and chilled cast iron

  • Perfectly suited
  • Suitable
  • Not suitable

Cutting data calculator

Just a few clicks to the optimal cutting parameters for your tool!

To the calculator

Details

Product description

  • High-performance hard milling cutter with centre cut and corner radius for fine finish milling
  • High-performance milling cutter for HSC milling
  • High precision-ground, robust cutting edges
  • Clearance after the cutting edge
  • With highest precision in the µ range
  • Optimal geometry for hard milling

Material

  • Solid carbide, TiAlSiN-coated

Define product

Choose the desired attributes to add an item to the shopping cart.

Have a question about the product?

Please log in to your account or register to send questions to our experts.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart
Loading the configurator is taking longer than expected
Please check your internet connection and try again

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.