V 72525
Polishing points, premium rubber bond, shank ø 3
Items 8
|
|
ADP
|
Shape
|
d1
|
l1
|
Grit
|
d3
|
Pieces per packing unit
|
|---|---|---|---|---|---|---|---|
|
V 72525/A1/3,5x 6/ 80
|
|
Cylinder
|
3.5
|
6
|
80
|
3
|
5
|
|
V 72525/A1/3,5x 6/220
|
|
Cylinder
|
3.5
|
6
|
220
|
3
|
5
|
|
V 72525/A1/ 6/x 11/ 80
|
|
Cylinder
|
6
|
11
|
80
|
3
|
5
|
|
V 72525/A1/ 6/x 11/220
|
|
Cylinder
|
6
|
11
|
220
|
3
|
5
|
|
V 72525/L1/3,5x 6/ 80
|
|
Tree pointed nose
|
3.5
|
6
|
80
|
3
|
5
|
|
V 72525/L1/3,5x 6/220
|
|
Tree pointed nose
|
3.5
|
6
|
220
|
3
|
5
|
|
V 72525/L1/5,5x10,5/ 80
|
|
Tree pointed nose
|
5.5
|
10.5
|
80
|
3
|
5
|
|
V 72525/L1/5,5x10,5/220
|
|
Tree pointed nose
|
5.5
|
10.5
|
220
|
3
|
5
|
Details
Product description
- Shank ø 3 mm
- Premium rubber bond
- Very high surface quality