E 28399
Bridge with shut-off couplers, RMI-Stäubli system
Items 1
|
|
ADP
|
DN
|
l: standard length of the product supplied – shortening and chamfering to be done by the customer
|
l1
|
d3
|
d2
|
d4
|
l6
|
|---|---|---|---|---|---|---|---|---|
|
E 28399/ 9/500
|
|
9
|
500
|
65.5
|
25
|
11
|
8
|
23
|
Details
Product description
- Sealings: FKM
- t max. / p max. = 150 °C / 16 bar
- t max. / p max. = 200 °C / 10 bar
Material
- 2.041 (CuZn), sleeve stainless steel