E 28382
Shut-off coupler with 90° hose nozzle, RMI-Stäubli system
Items 2
|
|
ADP
|
DN
|
d2
|
l
|
l1
|
l2
|
l3
|
d3
|
|---|---|---|---|---|---|---|---|---|
|
E 28382/ 6/ 8
|
|
6
|
8
|
57.5
|
48
|
23
|
40
|
19
|
|
E 28382/ 9/12
|
|
9
|
12.5
|
65.5
|
54.5
|
28
|
55
|
25
|
Details
Product description
- t max. / p max. = 150 °C / 16 bar
- t max. / p max. = 200 °C / 10 bar
- Sealings: FKM
Material
- 2.041 (CuZn), sleeve stainless steel
Accessories
Recommended for you