HWS 505
Drilling machine vice
Items 2
| |
ADP
|
b
|
h
|
l
|
b1
|
h1
|
l1
|
b2
|
l2
|
|---|---|---|---|---|---|---|---|---|---|
|
HWS 505/110
|
|
110
|
72.5
|
470
|
175
|
32
|
315
|
140
|
130
|
|
HWS 505/135
|
|
135
|
80.5
|
550
|
205
|
40
|
365
|
170
|
160
|
Details
Product description
- Stable body made of high-quality casting
- Maximum flexibility due to side and front fastening options
- Reversible clamping jaws with step, ground on both sides
- With jaw width of 110 and 135 mm
- Fixed jaws with one lengthwise and two crosswise V-grooves
Scope of delivery
- V-groove jaws
- Stepped jaws
Material
- Body made of special casting
Documents
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you