E 33801
Cooled slide
Items 3
| |
ADP
|
b
|
s
|
h
|
l
|
R
|
b1
|
d1
|
l1
|
d2
|
l2
|
d3
|
l3
|
t3: Adjust depth of cooling hole if necessary
|
l4
|
z: Minimum dimension for design, starting from the slide mounting surface
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 33801/18x18
|
|
18
|
18
|
43
|
135
|
1
|
32.5
|
G 1/4"
|
48
|
M 8
|
38
|
7.1
|
29.3
|
70
|
23.43
|
35
|
|
E 33801/24x24
|
|
24
|
24
|
46
|
142
|
2
|
37.5
|
G 3/8"
|
55
|
M10
|
40.4
|
8.6
|
27
|
75
|
25.63
|
40
|
|
E 33801/30x30
|
|
30
|
30
|
49
|
145
|
2.5
|
41.5
|
G 3/8"
|
55.5
|
M12
|
40
|
10.2
|
35.8
|
80
|
26.85
|
41
|
Details
Material
- 1.2343 ESU ≈52 HRC
Documents
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in now